Generator models | C1100D5E | Cummins Inc.

C1100D5E

Frequency

50 Hz
Rated for kW kVA
Prime 800 1000
Standby 880 1100
Data Center Continuous 800 1000

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America
S17 Generator Model

Frequency

50

Engine Model & Fuel Type

S17 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Prime

800 kW

1000 kVA

Standby

880 kW

1100 kVA

Data Center Continuous

800 kW

1000 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

909 kW

1136 kVA

Standby

1000 kW

1250 kVA

Connect with us