Generator models | C110D2R | Cummins Inc.

C110D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 87 109
Standby 96 120

Product Availability

Latin America
6BTS5.9G6 for Rental

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BT5.9-G6, 6BTA5.9-G6 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

87 kW

109 kVA

Standby

96 kW

120 kVA

Contact Sales or find a Location