Generator models | C110D5 | Cummins Inc.

C110D5

Frequency

50 Hz
Rated for kW kVA
Prime 80 100
Standby 88 110

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
Cummins 6BTA5.9 Generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTA5.9-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

80 kW

100 kVA

Standby

88 kW

110 kVA

Contact Sales or find a Location