Generator models | C110D6RB | Cummins Inc.

C110D6RB

Frequency

60 Hz
Rated for kW kVA
Prime 100 125
Standby 110 138

Product Availability

Latin America
cummins power generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BT3.9-G4 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

100 kW

125 kVA

Standby

110 kW

138 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

83 kW

104 kVA

Standby

92 kW

115 kVA

Contact Sales or find a Location