Generator models | C1250D5A | Cummins Inc.

C1250D5A

Frequency

50 Hz
Rated for kW kVA
Prime 900 1125
Standby 1000 1250

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA38-G9 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

900 kW

1125 kVA

Standby

1000 kW

1250 kVA

Contact Sales or find a Location