Generator models | C175D6E | Cummins Inc.

C175D6E

Frequency

60 Hz
Rated for kW kVA
Prime 160 200
Standby 175 219

Product Availability

Africa Middle East, Asia Pacific, India, Latin America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 NR3 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

160 kW

200 kVA

Standby

175 kW

219 kVA

Contact Sales or find a Location