Generator models | C17D5Q | Cummins Inc.

C17D5Q

Frequency

50 Hz
Rated for kW kVA
Prime 12 15
Standby 13 16.5

Product Availability

Europe
x2.5 q range generator product

Frequency

50

Emission Levels

Not Applicable

Engine Model & Fuel Type

X2.5-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Prime

12 kW

15 kVA

Standby

13 kW

16.5 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

16 kW

20 kVA

Standby

18 kW

22 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

20 kW

25 kVA

Standby

22 kW

27 kVA

Contact Sales or find a Location