Generator models | C200D6D | Cummins Inc.

C200D6D

Frequency

60 Hz

Product Availability

North America

Frequency

60

Emission Levels

U.S. EPA, Stationary Emergency Application; Outside of U.S. and E.U. Application

Engine Model & Fuel Type

QSB7 - Diesel

Rating

Standby

Prime

Product Type

Generator Set

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

135 kW

168.75 kVA

Standby

150 kW

187.5 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

112.5 kW

141 kVA

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

157.5 kW

196.87 kVA

Standby

175 kW

218.75 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

1006 kW

1400 kVA

Standby

1120 kW

1588 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

135 kW

169 kVA

Standby

150 kW

188 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

160 kW

225 kVA

Standby

176 kW

250 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

146 kW

225 kVA

Standby

160 kW

250 kVA

Contact Sales or find a Location