Generator models | C275D2RE | Cummins Inc.

C275D2RE

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 250 313
Standby 275 344

Product Availability

North America
rental generator on trailer

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G9 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

200 - 500 kW/kVA

Prime

250 kW

313 kVA

Standby

275 kW

344 kVA

Contact Sales or find a Location