Generator models | C275D5 | Cummins Inc.

C275D5

Frequency

50 Hz
Rated for kW kVA
Prime 200 250
Standby 220 275

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
c2750 d5e generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2500 kW

3125 kVA

Standby

2750 kW

3438 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2200 kW

2750 kVA

Standby

2400 kW

3000 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2275 kW

2844 kVA

Standby

2500 kW

3125 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2500 kW

3125 kVA

Standby

2750 kW

3438 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2336 kW

2920 kVA

Standby

2500 kW

3125 kVA

Contact Sales or find a Location