Generator models | C330D5EQ | Cummins Inc.

C330D5EQ

Frequency

50 Hz
Rated for kW kVA
Prime 240 300
Standby 264 330

Product Availability

Europe
QSL9 Q-Range

Frequency

50

Emission Levels

E.U., stationary application

Engine Model & Fuel Type

QSL9-G7 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Prime

240 kW

300 kVA

Standby

264 kW

330 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Connect with us