Generator models | C3750D5E | Cummins Inc.

C3750D5E

Frequency

50 Hz
Rated for kW kVA
Prime 2680 3350
Standby 3000 3750
Continuous 2400 3000
Data Center Continuous 2680 3350

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
QSK95 generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK95-G10 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2680 kW

3350 kVA

Standby

3000 kW

3750 kVA

Continuous

2400 kW

3000 kVA

Data Center Continuous

2680 kW

3350 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2750 kW

3438 kVA

Standby

3000 kW

3750 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2500 kW

3125 kVA

Standby

2800 kW

3500 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2680 kW

3350 kVA

Standby

3000 kW

3750 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2750 kW

3438 kVA

Standby

3000 kW

3750 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

3000 kW

3750 kVA

Standby

3250 kW

4063 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

3000 kW

3750 kVA

Standby

3250 kW

4063 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location