Generator models | C500D6 | Cummins Inc.

C500D6

Frequency

60 Hz
Rated for kW kVA
Prime 455 569
Standby 500 625

Product Availability

Africa Middle East, Asia Pacific, India, Latin America
qsx15

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSZ13-G11 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

455 kW

569 kVA

Standby

500 kW

625 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Contact Sales or find a Location