Generator models | C50D6E | Cummins Inc.

C50D6E

Frequency

60 Hz
Rated for kW kVA
Prime 45 57
Standby 50 63

Product Availability

Africa Middle East, Asia Pacific, Latin America
4BTAA3.3 I-Range Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G12 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

45 kW

57 kVA

Standby

50 kW

63 kVA

Contact Sales or find a Location