Generator models | C66D5E | Cummins Inc.

C66D5E

Frequency

50 Hz
Rated for kW kVA
Prime 48 60
Standby 53 66

Product Availability

Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G14 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA

Contact Sales or find a Location