Generator models | C90D5 | Cummins Inc.

C90D5

Frequency

50 Hz
Rated for kW kVA
Prime 65 82
Standby 72 90

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BT5.9-G1 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

65 kW

82 kVA

Standby

72 kW

90 kVA

Contact Sales or find a Location