Generator models | CI 750D5P | Cummins Inc.

CI 750D5P

Frequency

50 Hz
Rated for kW kVA
Prime 600 750
Standby 600 750
Continuous 600 750

Product Availability

India
QSM15-G1 to QSK19-G30 Gensets

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

QSK19-G30 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

500 - 1000 kW/kVA

Prime

600 kW

750 kVA

Standby

600 kW

750 kVA

Continuous

600 kW

750 kVA