Generator models | DQCC | Cummins Inc.

DQCC

Frequency

60 Hz
Rated for kW kVA
Prime 725 906
Standby 800 1000
Data Center Continuous 725 906

Product Availability

Latin America, North America
qsk23

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK23-G7 NR2 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

725 kW

906 kVA

Standby

800 kW

1000 kVA

Data Center Continuous

725 kW

906 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

680 kW

850 kVA

Standby

750 kW

938 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

545 kW

681 kVA

Standby

600 kW

750 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location