Ford V10T 6.8L for Commercial Industrial

Frequency

60 Hz
Rated for kW kVA
Standby 85 - 125 106 - 156

Certification

EPA+

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
ford v10t 6.8l generator
Specifications
  • Ford heavy-duty gas engine - Rugged 4-cycle industrial spark-ignited delivers reliable power. The electronic air/fuel ratio control provides optimum engine performance and fast response to load changes. Three-Way Catalyst - Simultaneously converts NOx, CO and HC to nitrogen, oxygen, carbon dioxide and water, minimizing the harmful emissions of the generator set.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard cooling package provides reliable running at up to 40 °C (104 °F) ambient temperature.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty


To access our complete brochure library, click here.