Generators | GTA38e | Cummins Inc.

GTA38e for Commercial Industrial

Frequency

60 Hz
Rated for kW kVA
Standby 335 - 550 419 - 688

Certification

EPA SI NSPS Certified

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
Cummins GTA38E Generator
Specifications
  • Cummins Heavy-Duty Engine - Rugged 4-cycle industrial spark-ignited engine delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor-starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault-clearing short-circuit capability, and class H insulation. The alternator electrical insulation system is UL1446 Recognized.
  • Control Systems - The PowerCommand® electronic control is standard equipment and provides total GenSet system integration, including automatic remote starting/stopping, precise voltage regulation, alarm and status message display, output metering, and autoshutdown at fault detection. PowerCommand® control is Listed to UL508.
  • Cooling System - Standard cooling package provides reliable running at the rated power level, at up to 104 °F ambient temperature.
  • Housings - Optional weather-protective housing and sound attenuation housing(s) are available.
  • Standards - Generators are designed, manufactured and tested to relevant UL, NFPA, ISO and IEC standards. The alternator is certified to CSA 22.2. The controls are CSA C282-M1999 and 22.2 No.14 M91. PPowerCommand® control is UL508 Listed.
  • Warranty


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

550 kW

688 kVA