Prestige 590 yacht introduces Cummins DockCommand | Cummins Inc.
Prestige 590
Marine

Prestige 590 yacht introduces Cummins DockCommand

New luxury yacht introduces DockCommand by Cummins with podless joystick control
by Lisa Overing

Combining elegance with sporty lines and an incredible layout, the Prestige 590 offers the latest innovations with an impeccable megayacht finish in 61 feet. 

prestige 590 on open waterWith the luxury of a family yacht designed like a vacation residence on the water, the Prestige 590 provides the atmosphere of a private island retreat. Promising a dream at sea while always feeling at home, Garroni Design’s sleek, aerodynamic styling is timeless and functional for a semi-custom yacht built in both sport coupe and flybridge versions. 

The Prestige 590 is stylish, comfortable and easy access. Designed on a single level with 360º panoramic views, the general arrangement incorporates a private owner’s suite below deck. A galley opening to the cockpit and salon with a lift-up, passthrough window seamlessly connects the chef with party action. A teak dining table and cushioned space for lounging makes riding the waves and soaking up the sun even more fun.

The open concept interior floods the spacious salon with natural light, incredible sight lines and visibility. The three cabin model offers generous living space with a small crew bunk aft, illuminated by a full beam porthole.

With both styles offering multiple zones for relaxing in comfort, the chic, sporty coupe and the flybridge version provide a versatile layout, substituting cabins for heads as well as an array of fabrics, textures and soft goods personalizing the boat to your taste.

Spacious and bright 

Immersed in natural light like a South Beach condo with dramatic floor to ceiling glass windows, the Prestige 590’s chic style and fluid lines offer maximum functionality and comfort. Distinguished by details like rounded furniture edges blending into cozy, inviting seating areas, the 590 provides palette choices exuding a natural theme with soothing, tasteful earth tones.  

The flybridge demo model at Intermarine Brokerage in North Miami Beach, FL sports a master suite in luscious, high-gloss wenge’ bulkheads, that are also available in a matte wedge and white oak sole with microfiber suede complementing the helm. 

Numerous doors and glass windows lift vertically. The galley’s full lift-up windows help passing food and drinks, providing a seamless transition into the aft deck action. 

Space-saving tricks enhance the volume of the Prestige 590. Motorized shades recess into the headliner transforming the salon with light. Stairs forward of the VIP lift to the galley, concealing the washer/dryer. The separate egress for the full beam master stateroom and ensuite below deck aft offers complete privacy. Forward of the helm are the full-beam VIP master and a convertible twin berth stateroom, arranged for ensuite heads or closets. The staterooms below deck are quiet and private with expansive glass window portholes along the waterline.

Sheer Joystick Control

Cruising in the mid-20 knots with wide-open throttle speeds near 30 knots, the 590 offers efficiency and power to manage time and tide. Ship Control enables control functions and monitoring with cutting edge technology like DockCommand by Cummins, providing podless joystick control with a straight-shaft drive engine.

“It’s the quietest boat I have ever run in my life,” said Capt. Brad Heil, Intermarine’s fleet captain. “My ears don’t ring after delivering a boat for 12 hours. Guests can share the boat; at night you are separate.” 

“While the boat is well-insulated, the Cummins engines are very quiet,” said Heil. “When you run the boat from the lower helm I can talk in a normal tone at running speed, with engines and generators going, and never raise my voice. I can’t necessarily say that is true of other boats. The Onan generator is very quiet as well and runs everything on the boat with 21.5 kW.” 

Specifications

LOA 18.7 m / 61'4"
Draft 1.35 m / 4'5"
Full load displacement 27,535 kg / 60,704 lbs
Max. speed 27 kts
Cruising speed 22 kts
Cruising speed range 260 NM
Water capacity 760 l / 201 US gal
Engines Twin Cummins 8.3 600 HP, v-drive
Generator Onan 21.5 kW
Architect Garroni Design / JP Concepts / Prestige Engineering
Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...