PRC674 | Cummins Inc.

PRC674

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Agriculture
PRC674 planetary rigid axle

The PRC674 planetary rigid axle is engineered to meet the increasing demands of Agriculture applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.

Featuring a wide selection of gear reduction options and axle load capacities, the PRC674 planetary rigid axle can be tailored to your specific needs.

Features & Benefits

  • Standard unitized seal on the carrier input pinion reduces the likelihood of oil leaks
  • Air-actuated cam brakes with optional carrier input pinion mounted park brake
  • Cam brakes feature failsafe brake chamber options for the vehicle parking feature
  • Extra axle housing magnets available to reduce metallic contamination between scheduled lubrication change intervals
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
31,000 (14,000)          16.56 / 23.10 (two speeds) 93.50 (2,375) Hub piloted, 12 stud, 16.625 (422) 24 (610) 1,990 (903)


To access our complete brochure library, click here.