DT100™ Construction Vehicle Brake Carrier | Cummins Inc.

DT100™ Carrier

Product Availability

Latin America, Asia Pacific, Europe, North America

Applications

CDBS Construction and Utility
CDBS Mobile Cranes
dt 100 construction brake carrier

The toughest of our carriers, the DT100 is built for construction and all-wheel drive heavy-duty applications that need high payload and optimized ground clearance.

Features & Benefits

  • Designed for construction and all-wheel drive heavy-duty applications
  • Optimized ground clearance
  • Wide range of ratios
  • Wide axle rating applications
  • Combination with hub reduction wheel-end ratios (3.46/3.33)
  • Variants of usage solo, tandem and front-drive configuration
  • Detachable option available
  • Lightweight design and high power density for higher payload and truck productivity
  • High durability and reliability for greater up time
  • Lower fuel consumption for reduced total cost of ownership
  • Faster ratios to support downspeeding and reduce fuel consumption
GAW (In Tons) GCW (In Tons) Reduction Ratios Other Elements Ring Gear Diameter
13-18 100 1,00-2,08 DCDL-Yes Curvic Detachable Option 295


To access our complete brochure library, click here.