RideSentry™ Fleet and Truck Suspension | Cummins Inc.

RideSentry™ Suspension

Product Availability

North America

Applications

CDBS Trailer
RideSentry trailer suspension

The RideSentry trailer suspension is a revolutionary system that offers fleet owners a long list of performance benefits. Tire wear, road accidents, curbing damage and maintenance expenses are all reduced by using the system. The only suspension with a parallelogram design concept, RideSentry is a compact, integrated system that provides a smooth, stable ride and better handling for longer trailer life.

Features & Benefits

Durability and curbing damage prevention:

  • RideSentry’s unique parallelogram design improves the durability of the structure as the upper control arms act as roll bars absorbing torsional stress imposed on the axle during trailer maneuvers. If a curb hit occurs, the suspension assembly redistributes the impact force evenly throughout the structure and prevents expensive slider damage
  • RideSentry's resistance to racking is nearly two times that of its nearest competitor

Better ride quality and stability:

  • Parallelogram design of the RideSentry eliminates dock walk
  • Air springs are positioned directly over the axles, offering 100% air ride for improved ride quality
  • Patented rubber bushing offers better fore and aft stiffness for improved ride quality and minimized roll steer
  • Due to integrated upper control arms, RideSentry is 23% more stable by design than other trailer suspension
  • Groundbreaking PinLoc slider system is standard and combines patented angled pins with a push-pull valve allowing easy slider repositioning and eliminating driver error

Improved tire life and braking:

  • RideSentry uses high-duty shock absorbers as a cushion to reduce suspension movement and keep better tire-to-road contact for longer tire life and improved braking performance
  • Patented rubber bushing reduces fore and aft movement of the suspension for improved braking performance and more even tire wear

Integrated design:

  • All elements are designed as part of a fully integrated system design that optimizes performance and weight
  • Integrated genuine axles from the industry leader and world’s largest manufacturer of trailer axles
  • Variety of brakes and wheel-end options optimize weight and improve braking performance
  • Meritor Tire Inflation System (MTIS™) maintains proper and even tire inflation, reducing wear and increasing fuel economy. Standard ThermALERT™ wheel-end heat-sensing technology immediately alerts drivers to overheating wheel-ends so that drivers can take preventive action to avoid damage
Model Rating (Suspension & Axle) Ride Heights Suspension Type System Weight Attachment Methods Wheel-end Options
MPA40 40,000 lbs. 16.5” 17.5” 18.5” Parallelogram 1,488 lbs. PinLoc System Variety of Meritor brakes and wheel-ends


To access our complete brochure library, click here.