Generators | 140 - 400 kVA Diesel Generators | Cummins Inc.

140 - 400 kVA Diesel Generators

High Fuel Efficiency, Low Emission Levels, 24x7 Service Support

Cummins understands how essential uninterrupted power is for all – home, business and commercial. Learn more about our 140 kVA to 400 kVA product range.

Certification

CPCB II

Product Availability

India
India Diesel Generators 140kVA - 400kVA
Specifications
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C140D5P 140 QSB5.9-G1 184 UCI274E PC 1.1 Download the Brochure
C160D5P 160 QSB5.9-G2 206 UCI274F PC 1.1
C180D5P 180 QSB6.7-G14 234 UCI274G PC1.1 Download the Brochure
C200D5P 200 QSB6.7-G15 256 UCI274H PC1.1
C225D5P 225 QSB6.7-G16 280 UCI274K PC1.1
C250D5P 250 6L8.9TAA-G4 335 UCI274K PC1.1 Download the Brochure
C275D5P 275 QSL9-G16 334 HCI444D PC1.1 Download the Brochure
C300D5P 300 QSL9-G15 399 HCI444D PC1.1
C320D5P 320 QSL9-G15 399 HCI444E PC1.1
C365D5P 365 QSN14-G1 448 HCI444F PC1.2 Download the Brochure
C400D5P 400 QSN14-G2 486.5 HCI544C PC1.2


To access our complete brochure library, click here.