Engines | B7.2 | Cummins Inc.

B7.2

New displacement, same class-leading dependability

 

Introducing the new Cummins B7.2, a diesel engine that brings state-of-the-art advanced technology to the proven, dependable B-platform for medium-duty and vocational applications. Built on 40 years of data and experience from the legendary B6.7 diesel, the B7.2 will have increased capabilities and options with the power and durability you have come to expect from the B series.

Power

240 - 340 hp 179 - 254 kW

Torque

650 - 1000 lb-ft 881 - 1356 N•m

Certification

EPA 2027

Product Availability

North America

Applications

Medium-duty Truck
Vocational
School Bus
Transit Bus
Recreational Vehicles
B7.2 Diesel

Built for the future

The B7.2 diesel will be automatic engine shutdown and stop-start capable and will offer a compression release engine brake. It will also feature a belt-driven, high-output 48-volt alternator and a new aftertreatment to meet all emissions standards.

B7.2 engine highlights

New state-of-the-art platform designed to deliver the most dependable, and cost-effective diesel engine that meets the needs of a diverse customer base.

The best just got better

Building on 40 years of legacy with improvements on the current B6.7.

End-to-end ownership cost management options

TCO extended oil drain interval, optional compression brake, and additional virtual monitors.

Expanded capabilities, increased performance

300hp/660 lb-ft (current B6.7) vs 300hp/1000 lb-ft (B7.2); up to 48% increase in torque.

Designed with the future in mind

Architecture allows us to enable advanced technologies.

B7.2 optional features

B7.2 engine brake
Jacobs Engine Brake®

The engine brake aids in slowing and controlling the vehicle without the use of the service brakes. This reduces service brake maintenance, shortens trip times and lowers total cost of ownership (TCO).

B7.2 Oil Pan
Extended Oil Drain Interval Pan
  • Stamped steel oil pan

  • Increases oil drain interval up to 45k miles on a normal truck-duty cycle 

Specifications
Rated power 240 - 340HP (179 - 254 kW)
Peak torque 650 - 1,000 lbs. - ft (881 - 1356 Nm)
Rated speed 2400 rpm
Number of cylinders 6
Bore and stroke 107 mm x 133 mm
Engine weight (dry) 1,359 lbs (616.43 kg)
System weight (dry) 1,607 lbs (727.92 kg)
Aftertreatment weight 248 lbs (112 kg)


To access our complete brochure library, click here.
Ratings
Engine rating hp Peak torque lb-ft Peak torque speed Governed speed Truck / vocational Refuse School bus Shuttle bus Hybrid bus Recreational Emergency vehicle
240 650 1200 2400  
260 700 1200 2400  
280 750 1200 2400  
280 700 1200 2400            
300 850 1200 2400  
300 1000 1200 2400      
320 900 1200 2400  
320 1000 1200 2400      
340 900 1200 2400      
340 1000 1200 2400        

Rating subject to change.

B7.2 Engine

Innovation, technology and services

Cummins HELM™ platforms

Cummins HELM™ is our industry’s first series of engine platforms that allows customers to choose the fuel type that best suits their needs. The B series is a part of the innovation that continues to not only steer our company but also our industry in a brighter direction.

Efficiency
Performance

or