Engines | X15 Euro V | Cummins Inc.

X15 Euro V

Power

450 - 600 hp 336 - 447 kW

Torque

1650 - 2050 lb-ft 2237 - 2779 N•m

Certification

Euro V, Euro 5

Product Availability

Asia Pacific

Applications

Heavy-duty Truck
x15 euro v engine

Cummins is the undisputed global leader in high performance, big bore diesel engines. For nearly two decades, the 15-litre Cummins X-Series platform has continually raised the bar, setting new levels of performance and operating efficiency that the competition can only aspire to. Now, with the introduction of the X15, Cummins is set to enhance its leadership position with an engine that has just one focus: delivering lowest total cost of ownership to our customers.

Beyond its proven hardware, the X15 features ADEPT technology, a suite of innovative electronic features aimed at saving fuel, and also Connected Diagnostics, a telematics solution which furthers Cummins’ ability to provide exceptional customer support.



To access our complete brochure library, click here.
Efficiency
Performance

or