Generators | 20-815kW 60Hz Standby Gaseous Generator Sets | Cummins Inc.

20-815kW 60Hz Standby Gaseous Generator Sets

Certification

EPA

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Standby Power
""

For decades, Cummins has been designing, manufacturing, commissioning and providing service for
superior integrated power systems solutions, including both diesel and gas generator sets, transfer switches, paralleling systems and remote monitoring.

Cummins 60Hz, 20–815kW gaseous generator sets are the industry benchmark for quality, reliability and performance.  Continued innovation and time-tested engineering quality mean these systems provide the power your industrial and commercial application needs when you need it, every time.

Cummins Support Network
Cummins experts provide true turnkey services, from design assistance, commissioning and installation to aftermarket support throughout the life of the power system. Every system we provide is rooted in the global strength of Cummins.

600 Branch Locations
As a world leader in power solutions we design and supply power products for all types of applications in every corner of the world. We match this capability with deep knowledge and comprehensive support delivered through approximately 600 distributor locations in more than 190 countries.
 

Features & Benefits

Reliable Engine

  • Legendary Cummins engine for reliable power (except C200N6)
  • Four-cycle spark-ignited for improved power
  • Closed-loop electronic fuel system for improved performance
  • Fully supported by Cummins distribution network

Rugged Cummins Alternator

  • Brushless alternator for improved power quality and reduced maintenance options Class H insulation rated with 120º, 105º, 80º C temperature rises that meet or exceed UL requirements
  • Heavy-duty industrial design for robust performance
  • Single-phase and three-phase options
  • Anti-condensation heater for high-humidity regions

Easy fuel switchover on 20-150kW

  • Single fuel runs on either natural gas or propane
  • Single fuel can be switched on the fly with only software change through control panel
  • Optional fuel auto-changeover for critical applications where secondary fuel is required

Feature Rich Control

  • Current and power metering for load analysis
  • Exercise function for improved dependability
  • AmpSentry™ protective relay Electronic overcurrent protection for improved Reliability
  • Auto Mains Failure (AMF) for simpler Installation
  • Battery monitoring, testing features and smart-starting allow for greater power management
  • Network communication interfaces for integration flexibility
  • Genset to Genset Paralleling available
  • Utility-rated paralleling with PowerCommand® 3.3 control on 125-815kW

Easy Remote Monitoring

  • PowerCommand® 500/550 with user-friendly, icon based graphical interface
  • Rugged Cummins Alternator
  • Easy fuel switchover on 20-150kW gensets
  • Feature-rich Controls
  • Easy Remote Monitoring
  • Three or more circuit breaker design with optional 100% rated breakers
  • Advanced Enclosures for super quiet operation 
  • Smooth operation in extreme conditions
  • World-Class service and support network. Over 8,000 distributor and dealer location in more than 190 countries
    • No matter where you are, your local Cummins distributor is your first line of support for everything from application assistance and on-site commissioning to troubleshooting, maintenance and aftermarket services.

Three or more circuit breaker design with optional 100% breakers

  • Use one breaker for critical applications, one for non-critical applications and one for load banking
  • Optional 100% rated LSI circuit breakers help reduce total project cost by fully utilizing the breaker capacity, reducing size of the wires, and achieving selective coordination much easier than thermo-magnetic breakers
  • Electronically-operated circuit breaker availability for ease in paralleling 20-150 KW
  • Advanced all-aluminum sound attenuation design
  • 180-mph wind rating, ideal for coastal applications or other areas where severe weather is a factor 200-815 KW
  • Galvannealed steel construction
  • Aluminum construction offered for corrosive environments

Advanced enclosures for super quiet operation

  • Super-durable powder coat for corrosion protection
  • Tested with UL2200 water ingress test to ensure the generators performance in wet environments
  • Options for weather, sound level 1 or upgrade to level 2 sound attenuation package for added performance
  • Complete side-access panels and key maintenance items designed for easy accessibility and maintenance

Smooth operations in extreme conditions

  • Entire genset as a system performs at ambient temperatures up to 50º C or 120º F even with the enclosure on
  • Optional cold weather packages for temperatures between 0 and 40º F or an extreme cold weather package for conditions below 0º F

Certification and Compliance

  • Accepts full-rated load in single step
  • NFPA110 capable for Level 1 Type 10 Systems
  • CSA B149 compliance optional
  • EPA emissions, UL2200, CSA22.2
  • IBC Seismic 2012, OSHPD - 20-150 kW

Advanced Features

  • Besides reliability and low noise that ensures a quiet, neighborhood-friendly experience, our advanced
  • systems also feature:
  • Ease of installation and servicing
  • Superior block loading capabilities
  • Stable power output that protects your sensitive electronics
  • Convenient remote monitoring from anywhere you have an internet connection
  • Factory certified generator sets
  • Specified models demand response ready
     
Specifications

20-150 kW Range of Switchable Natural Gas or Propane Generators

 

Available Voltages 

1-Phase: 

120/240

 

 

 

 

 

 

3-Phase:  

120/208

120/240

277/480

347/600

127/220****

 

 

 

 

 

 

 

 

 

Model Name

60 Hz

Emissions Certification

Engine Platform

dB(A)*

Length x Width x Height mm (in)**

Weight kg (lb)***

 

Standby kW

Link to Spec Sheet In PowerSuite

C20N6

20

EPA

QSJ2.4G

66

1829 (72) x 864 (34) x 1156 (45.5)

485 (1070)

Spec Sheet

C25N6

25

EPA

QSJ2.4G

67

1829 (72) x 864 (34) x 1156 (45.5)

503 (1109)

Spec Sheet

C30N6

30

EPA

QSJ2.4G

62

2388 (94) x 864 (34) x 1156 (45.5)

558 (1231)

Spec Sheet

C36N6

36

EPA

QSJ2.4G

65

2388 (94) x 864 (34) x 1156 (45.5)

587 (1294)

Spec Sheet

C40N6

40

EPA

QSJ2.4G

65

2388 (94) x 864 (34) x 1156 (45.5)

615 (1356)

Spec Sheet

C45N6

45

EPA

QSJ5.9G

69

3023 (119) x 1016 (40) x 1473 (58)

989 (2180)

Spec Sheet

C50N6

50

EPA

QSJ5.9G

69

3023 (119) x 1016 (40) x 1473 (58)

989 (2180)

Spec Sheet

C60N6

60

EPA

QSJ5.9G

70

3023 (119) x 1016 (40) x 1473 (58)

1103 (2431)

Spec Sheet

C70N6

70

EPA

QSJ5.9G

70

3023 (119) x 1016 (40) x 1473 (58)

1111 (2449)

Spec Sheet

C80N6

80

EPA

QSJ5.9G

71

3023 (119) x 1016 (40) x 1473 (58)

1173 (2587)

Spec Sheet

C100N6

100

EPA

QSJ5.9G

71

3023 (119) x 1016 (40) x 1473 (58)

1233 (2719)

Spec Sheet

C125N6

125

EPA

QSJ8.9G

71

4061 (160) x 1016 (40) x 1836 (72)

1791 (3940)

Spec Sheet

C150N6

150

EPA

QSJ8.9G

71

4061 (160) x 1016 (40) x 1836 (72)

1791 (3940)

Spec Sheet

* Sound Attenuated enclosure Level 2
**Dimensions vary by enclosure level.  Dimensions listed are for sounds attenuated enclosure level 1
*** Weights above are average.  Actual weight varies with product configuration.
**** 127/220 Voltage not available on QSJ2.4G Engine Platform Models
 

130-815 kW Range of Natural Gas or Propane Only Generators*

 

Available Voltages 

3-Phase:  

120/208

120/240

277/480

347/600

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

60 Hz

Emissions Certification

Engine Platform

dB(A)**

Length x Width x Height mm (in)***

Weight kg (lb)****

 

Model Name

Standby kW

Prime kW

Continuous kW

Demand Response kW

Link to Powersuite

C175N6

175

-

115

-

-

GTA8.3G

75

4572 (180) x 1016 (40) x 1829 (72)

2268 (5000)

 

C200N6 

200

225/180

-

-

EPA+

11.1L PSI

72

4039 (159)x 1524 (60) x 2159 (85)

3724 (8210)

Spec Sheet

C200N6 (Propane)

130

 

 

 

EPA

11.1L PSI

72

4039 (159)x 1524 (60) x 2159 (85)

3724 (8210)

Spec Sheet

C250N6

250

-

-

-

EPA+

GTA855E 

73

7137 (281) x 1778 (70) x2413 (95)

4649 (10,250)

Spec Sheet

C300N6

300

-

-

-

EPA+

GTA855E

73

7137 (281) x 1778 (70) x2413 (95)

4999 (11,020)

Spec Sheet

C350N6

350

-

-

-

EPA

KTA19SLB

75

7137 (281) x 1778 (70) x2413 (95)

5348 (11,790)

Spec Sheet

C400N6

400

-

-

-

EPA

GTA28E

77

7772 (306) x 2946 (116) x 2591 (102)

9335 (20,580)

Spec Sheet

C450N6

450

-

-

-

EPA

GTA28E

77

7772 (306) x 2946 (116) x 2591 (102)

9335 (20,580)

Spec Sheet

C500N6B

500

-

-

-

EPA

GTA28E 

77

7772 (306) x 2946 (116) x 2591 (102)

9335 (20,580)

Spec Sheet

C550N6

550

-

-

500

EPA+

GTA38E

76

8636 (340) x 2591 (102) x 3226 (127)

10,528 (23,210)

Spec Sheet

C550N6 (Propane)

335

 

 

 

EPA+

GTA38E

76

8636 (340) x 2591 (102) x 3226 (127)

10,528 (23,210)

Spec Sheet

C600N6

600

-

-

-

EPA+

GTA50E

78

9271 (365) x 2591 (102) x 3226 (127)

12,819 (28,260)

Spec Sheet

C635N6

635

-

-

-

-

GTA38

76

8636 (340) x 2591 (102) x 3226 (127)

10,528 (23,210)

 

C650N6

650

-

-

600

EPA

GTA50E 

78

9271 (365) x 2591 (102) x 3226 (127)

12,819 (28,260)

Spec Sheet

C690N6

690

-

-

-

-

GTA38

78

8636 (340) x 2591 (102) x 3226 (127)

10,528 (23,210)

 

C750N6

750

-

-

700

EPA

GTA50E

78

9271 (365) x 2591 (102) x 3226 (127)

12,819 (28,260)

Spec Sheet

C760N6

760

-

650

-

-

GTA50

78

9271 (365) x 2591 (102) x 3226 (127)

12,819 (28,260)

 

C815N6

815

-

-

-

-

GTA50

78

9271 (365) x 2591 (102) x 3226 (127)

12,819 (28,260)

 

* Models listed are natural gas unless stated as propane
** Sound Attenuated enclosure Level 2
*** Dimensions vary by enclosure level.  Dimensions lysted are for sounds attenuated enclosure level 2
**** Weights above are average.  Actual weight varies with product configuration.
+ EPA Stationary Non-Emergency



To access our complete brochure library, click here.