6BTA5.9G3 for Rental

Frequency

50, 60, 50/60, Dual Hz
Rated for kW kVA
Prime 109 - 124 136 - 155
Standby 120 - 136 150 - 170

Certification

EPA Tier 1

Product Availability

Latin America

Applications

Rental Generators
6BTA5.9-G3

Cummins Power Generation rental generator set is a fully integrated power generation system providing optimum performance, reliability and versatility for stationary standby and prime power applications.

Features & Benefits

Cummins diesel engine - Robust 4-cycle diesel industrial engine with excellent transient performance. Lightweight, compact and fuel-efficient equipment. 2-stage "spin-on" fuel filter with water separator prefilter (optional). 

Alternator - Brushless, simple rolling, rotating field, four poles, sealed by vacuum impregnation. Isolation class H, IP23 protection. Cooling system IC 01. Fully interconnected winding. AC driver and rotary grinding unit. Winding of the inductor coated with epoxy resin. Rotor and driver impregnated with polyester resin suitable for tropical climates, resistant to chemical attack of oil and acids. Pitch windings 2/3 (ratio between the number of rotor coils and the number of coils at each inductor pole), low reactance, low waveform distortion for operation with nonlinear loads and selective shutdown capacity in cases of short circuits

Control system - The PowerCommand® electronic control system is a standard product and provides full integration of the generator set including automatic start-up and stop remote control, precise frequency and voltage regulation, display of alarm and status messages, measurement of output voltage, automatic shutdown in system failure situations and compliance with nfpa 110 level 1 and 2 technical safety standard. 

Cooling system - The standard cooling set provides reliable operation at ambient temperatures up to 50°C (122°F) for power within the specified range for the equipment. 

Characteristics of the Generator Set - Fairing with central lifting point and the base with forklift "handle". Internal or external access points for fuel supply. Air filters for normal operation or in extreme conditions (heavy duty). Electric key for battery insulation. Containment of fluid leaks. Ease of connection of cables through an external access panel.

Warranty and maintenance - Support through a standard 1 (one) year warranty (extendable to 2 years - optional) and a worldwide network of distributors.



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

109 kW

136 kVA

Standby

120 kW

150 kVA

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.