Generator models | C1000D5 | Cummins Inc.

C1000D5

Frequency

50 Hz
Rated for kW kVA
Prime 810 1012
Standby 850 1062

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA38-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

810 kW

1012 kVA

Standby

850 kW

1062 kVA

Contact Sales or find a Location