Generator models | C1000D6 | Cummins Inc.

C1000D6

Frequency

60 Hz
Rated for kW kVA
Prime 920 1150
Standby 1012 1265
Data Center Continuous 920 1150

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QST30-G4 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

920 kW

1150 kVA

Standby

1012 kW

1265 kVA

Data Center Continuous

920 kW

1150 kVA

Contact Sales or find a Location