Generator models | C1250D5P | Cummins Inc.

C1250D5P

Frequency

50 Hz
Rated for kW kVA
Prime 1250 1000
Standby 1250 1000
Continuous 1250 1000

Product Availability

India
C1250D5P Generator Model

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

KTA50-G3 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

1000 - 2000 kW/kVA

Prime

1250 kW

1000 kVA

Standby

1250 kW

1000 kVA

Continuous

1250 kW

1000 kVA