Generator models | C200D2R | Cummins Inc.

C200D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 160 225
Standby 176 250

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
6CTAA8.3G1

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Unhoused

Prime

160 kW

225 kVA

Standby

176 kW

250 kVA

Related Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

146 kW

225 kVA

Standby

160 kW

250 kVA

Contact Sales or find a Location