Generator models | C2750D5P | Cummins Inc.

C2750D5P

Frequency

50 Hz
Rated for kW kVA
Prime 2750 2200
Standby 2750 2200
Continuous 2750 2200

Product Availability

India
C2750D5P Genset

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

QSK60-G23 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2750 kW

2200 kVA

Standby

2750 kW

2200 kVA

Continuous

2750 kW

2200 kVA