Generator models | C300D6 | Cummins Inc.

C300D6

Frequency

60 Hz
Rated for kW kVA
Prime 270 338
Standby 300 375
Continuous 218 273

Product Availability

Africa Middle East, Asia Pacific, India, Latin America
QSL9 I-Range generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

270 kW

338 kVA

Standby

300 kW

375 kVA

Continuous

218 kW

273 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

225 kW

281 kVA

Standby

250 kW

313 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

270 kW

338 kVA

Standby

300 kW

375 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

210 kW

263 kVA

Standby

230 kW

288 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

250 kW

313 kVA

Standby

275 kW

344 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

225 kW

282 kVA

Standby

250 kW

313 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

250 kW

312 kVA

Standby

275 kW

343 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location