Generator models | C50D6 | Cummins Inc.

C50D6

Frequency

60 Hz
Rated for kW kVA
Prime 45 56.25
Standby 50 62.5

Product Availability

North America
4bt3.9 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G7 - Diesel

Rating

Prime

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

45 kW

56.25 kVA

Standby

50 kW

62.5 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

59 kW

74 kVA

Standby

65 kW

81 kVA

Contact Sales or find a Location