Generator models | C550D5R | Cummins Inc.

C550D5R

Frequency

50 Hz
Rated for kW kVA
Prime 400 500
Standby 440 550

Product Availability

Latin America
QSX15-G8

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSX15-G8 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

500 - 1000 kW/kVA

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Contact Sales or find a Location