Generator models | C80D6C | Cummins Inc.

C80D6C

Frequency

60 Hz
Rated for kW kVA
Prime 72 90
Standby 80 100

Product Availability

Latin America, North America
QSB5 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB5-G13 - Diesel

Rating

Prime

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

72 kW

90 kVA

Standby

80 kW

100 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

90 kW

113 kVA

Standby

100 kW

125 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

113 kW

141 kVA

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

54 kW

68 kVA

Standby

60 kW

75 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

45 kW

56 kVA

Standby

50 kW

63 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location