Generator models | CI 20D5P | Cummins Inc.

CI 20D5P

Frequency

50 Hz
Rated for kW kVA
Prime 16 20

Product Availability

India
CI 7.5D5P - CI 20D5P Generator Models

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

X2.5-G6 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Prime

16 kW

20 kVA