Generator models | CI 500D5P | Cummins Inc.

CI 500D5P

Frequency

50 Hz
Rated for kW kVA
Prime 400 500

Product Availability

India
QSM15-G1 to QSK19-G30 Gensets

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

QSM15-G1 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

500 - 1000 kW/kVA

200 - 500 kW/kVA

Prime

400 kW

500 kVA