Generator models | CI 7.5D5P | Cummins Inc.

CI 7.5D5P

Frequency

50 Hz
Rated for kW kVA
Prime 6 7.5

Product Availability

India
CI 7.5D5P - CI 20D5P Generator Models

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

X2.5-G5 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Prime

6 kW

7.5 kVA