Generators | QSL9-G5 | Cummins Inc.

QSL9-G5 for Rental

Frequency

50, 60, 50/60, Dual Hz
Rated for kW kVA
Prime 240 - 270 300 - 344
Standby 264 - 300 330 - 375
Continuous 199 - 199 249 - 249
Data Center Continuous 199 - 199 249 - 249

Certification

Non-Regulated

Product Availability

Latin America

Applications

Rental Generators
QSL9-G5

Cummins Power Generation rental generator set is a fully integrated power generation system providing optimum performance, reliability and versatility for stationary standby and prime power applications.
 

Features & Benefits

Cummins diesel engine - Heavy-duty performance. Full-authority electronic engine controls combine with the high-pressure fuel system, 24-valve design and centered injectors. It also delivers better fuel economy, has better cold starting capability and is up to 50% quieter in operation than its predecessors. 

Alternator - Brushless single bearing, revolving field, four pole, vacuum impregnation. Class H Insulation, IP23 Protection. IC 01 Cooling System. Fully interconnected damper winding. AC exciter and rotating rectifier unit. Epoxy coated stator winding. Rotor and exciter impregnated with polyester resin appropriate to tropical climates, resistant to oil and acids.  Low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault clearing short-circuit capability.  

Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability. 
 
Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection, NFPA 110 Level 1 and 2 compliance and paralleling capabilities. 
 
Cooling system - Standard cooling package provides reliable running at up to 50 °C (122 °F) ambient temperature at the rated power level.

Rental features - Single lift-point enclosure and skid base with fork lift. Internal or external access for fuel. Normal or heavy duty filter. Battery Isolator switch. Containment for fluid leaks. Easy cable connection with external access to the panel. Motorized breaker (optional).  
 
Warranty and service - Backed by a comprehensive warranty (1 year standard/ 2 years optional) and worldwide distributor network.



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

240 kW

344 kVA

Standby

264 kW

375 kVA