Generators | S17 International Generator Sets | Cummins Inc.

S17 generator sets

Experience the future of power generation with the groundbreaking S17 powered generator sets, which are part of the Centum™ Series. Built on the new S17 engine platform and featuring cutting-edge technology, they deliver unmatched power density in a compact design. Available for both 50Hz and 60Hz markets, they offer exceptional reliability and efficiency, perfect for your high density needs.

Frequency

50, 60 Hz
Rated for kW kVA
Prime 800 - 909 1000 - 1136
Standby 880 - 1000 1100 - 1250
Data Center Continuous 800 - 909 1000 - 1136

Certification

EPA Tier 2

Product Availability

Europe, Africa Middle East, Latin America, Asia Pacific

Applications

Commercial Industrial Generators
Healthcare
Mission Critical
Standby Power
Water Treatment
S17 Generator

The complete spectrum of power

Designed for a variety of critical applications

Commercial buildings in New York
Commercial buildings

Your business doesn’t wait — and neither should your power. Rely on the compact, high-performance S17 generator sets, built for the modern workplace and designed to deliver seamless power, keeping your operations running — whether in a high-rise, co-working hub, or mixed-use complex.

Doctors performing a surgery
Healthcare

From life-support systems to surgical suites, power in healthcare must be continuous, reliable, and guaranteed. The S17 generator sets are engineered to support evolving healthcare infrastructure with greater uptime and reduced complexity.

Water treatment facility
Water treatment

Uninterrupted power is mission-critical for water and wastewater treatment operations. This high-performance line of generator sets is built on a next-gen engine platform to meet the demanding needs of water infrastructure with exceptional reliability and efficiency. A trusted solution for municipal utilities and industrial operators powering the systems we depend on every day.

Airplane landing on landing strip
Government and public buildings

Essential services for the community rely on unwavering power. The S17 generator sets provide dependable backup, ensuring critical operations in government facilities, emergency services, and community centers remain operational and safe for everyone.

S17 with case on and doors open
Specifications
  • Right-sized power, precisely where needed
    • Compact footprint saves valuable space and simplifies installation.
    • Industry-leading power density ensures you get more energy output without needing a larger generator.
  • Lower cost of ownership
    • Designed to reduce both upfront and lifecycle operating expenses.
    • Offers longer service intervals with increased reliability and affordability.
    • Features lower average annual maintenance costs.
    • Includes an industry-leading 3-year base warranty.
    • Backed by Cummins' extensive distribution network with dependable service coverage wherever your operations are.
  • Proven reliability
    • Backed by over 25,000 hours of rigorous testing and validation, the S17 is engineered to deliver the proven reliability and performance customers expect from Cummins.
    • By taking a clean-sheet approach and purpose-building it for power generation, the S17 elevates sustained performance while maximizing power density to an entirely new level.
  • Sustainable by design
    • Powering the future: Engineered with sustainability at its core, it supports compatibility with paraffinic fuels such as HVO, enabling cleaner, more sustainable power generation. 
    • Lightweight, compact design minimizes material usage and lowers transportation costs, delivering a more efficient and environmentally responsible solution.


To access our complete brochure library, click here.

The S17 Engine

A revolution in power density:
engineered to redefine reliability and performance.

S17 Engine

Designed from the ground up for maximum power density, the new dual-turbo S17 engine leverages cutting-edge proprietary design tools and proven methodologies to deliver an astounding 1100 kVA of power. This isn't just about raw power; it's about unparalleled reliability and durability, standing as a testament to Cummins' unwavering commitment to innovative power solutions that never compromise on quality or customer trust.

Key features:
 

  • Two-Stage Turbocharger: Experience optimal airflow and superior volumetric efficiency, ensuring the engine consistently delivers peak performance.
  • Advanced Fuel System: Powering your operations with a fuel system adapted from Cummins' proven heavy-duty vehicle technology. This robust system is specifically tailored to meet the rigorous demands of 1100kVA power generation, ensuring reliability you can trust.
  • Optimized Cooling Strategies: Benefit from innovative cylinder cooling and intelligently engineered coolant flow paths. These work in harmony to efficiently manage heat, maintaining consistent engine temperatures and enhancing durability even under the most demanding conditions.
  • Precision Material Usage: Through advanced ALD tools, material is placed exactly where needed. This ensures an optimal balance of strength and efficiency, contributing to the engine's compact yet powerful design.
  • Engineered Bearing Design: The bearing system is specifically engineered to withstand the extreme stresses associated with a 1100kW alternator, all while maintaining an impressively small footprint.

The culmination of these meticulously engineered features allows the S17 to push the boundaries of power density while consistently delivering unwavering reliability and durability. This reflects Cummins' steadfast commitment to excellence and innovation in power solutions.

Empowering paths to a cleaner future

HVO bubbles
Hydrotreated Vegetable Oil (HVO) FAQs

Cummins offers an entire line of diesel generator sets that are approved for use.

Truck driving in a forest
Destination Zero

Destination Zero is the road we've paved to zero emissions future where we continue to provide the power that our world needs.

Frequency (Hz)

50

Fuel Type

Diesel

Prime

800 kW

1000 kVA

Standby

880 kW

1100 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

909 kW

1136 kVA

Standby

1000 kW

1250 kVA