Cummins India Battery | Cummins Inc.

Battery

Cummins India Limited brings to you a wide range of batteries to cover the broadest spectrum of applications. Using the latest technological inputs for Diesel Gensets, Mining, Construction, Compressor, Infrastructure, Cement, Steel, and other heavy commercial vehicle engines. 


Our battery products include:

  • Industrial Battery
  • Genset Battery

To purchase our battery products please contact your local Cummins representative or nearest dealer for more information.

 



Industrial BatteryCummins India TruStart Battery

Cummins TRUSTART Industrial Battery – the ultimate solution for robust performance in challenging environments. Specifically engineered for heavy-duty applications in Mining, Construction, Compressor, Infrastructure, Cement, and Steel industries, as well as other heavy commercial vehicle engine starting needs. Cummins TRUSTART Industrial Battery ensures superior functionality, even in the most extreme climatic conditions, providing reliable and consistent starting power every single time.
 

Features & Benefits:

  • Unique acid level indicator ensures hassle-free maintenance
  • BIC vents ensure acid loss reduction, providing a longer and efficient battery life
  • Topping-up needed rarely, giving you more time on the road
  • Quick starting power for every journey, thanks to advanced radial grid design
  • Withstands shocks, vibrations, and high temperatures, ensuring reliability in extreme conditions
  • Special hybrid alloy system promotes a longer service life, giving you peace of mind for the long haul
  • Ready for immediate fitment, saving you time and effort during installation

 

Download TruStart Battery Brochure




Genset BatteryGenset

Experience the exceptional Cummins Pulse range of batteries, meticulously crafted for your Diesel Generators. Available in three variants: Pulse Ultra Plus, Pulse Ultra Lite, and Pulse Value Plus, these range of generators offer seamless functionality with our ready-to-use solutions and our dedicated 24x7 onsite battery service support, ensuring uninterrupted performance when you need it the most.


 

Pulse Ultra Plus

Discover the unmatched performance of Pulse Ultra Plus batteries, designed with your needs in mind. Our advanced Pure Lead Tin (PLT) and Valve Regulated Lead Acid (VRLA) technology ensure a reliable start for your Genset, even in challenging conditions. With no maintenance required, thanks to the VRLA technology, and peak power performance provided by the PLT technology, you can count on a dependable start every time. Additionally, our sophisticated Switch Mode Power Supply (SMPS) not only optimally charges the batteries but also safeguards them, ensuring a prolonged battery life and reliable standby power for your generators.

Sr No. Generator kVA Rating Battery Part No. Other Equivalent Battery Rating
1 Up to 25 kVA AX1013232 12V/100Ah
2 30 to 125 kVA AX1013233 12V/150Ah
3 125 to 140 kVA AX1013234 2 x 12V/100Ah
4 160 to 500 kVA AX1013235 2 x 12V/150Ah/180Ah
5 600 to 800 kVA AX1013236 2 x 12V/180Ah
6 1000 to 1500 kVA AX1013237 4 x 12V/180Ah/200Ah

 

 

Pulse Ultra Lite

Empower your Genset with Pulse Ultra Lite batteries, the exclusive SMF Batteries crafted with Pure Lead Tin (PLT) and Valve Regulated Lead Acid (VRLA) technology. This unique combination ensures a reliable start even under challenging operating conditions. With the VRLA technology eliminating the need for toppings, specific gravity checks, and spills, maintenance becomes a thing of the past. Additionally, the PLT technology guarantees peak power performance for a dependable start, every single time.

Sr No. Generator kVA Rating Battery Part No. No. of Batteries CCA @-18 C / Battery Other Equivalent Battery Rating
1 Up to 25 kVA AX1012900 1 420 Amps 12V/100Ah
2 30 to 140 kVA AX1012843 1 650 Amps 12V/150Ah
3 160 to 400 kVA AX1012843 2 650 Amps 2 x 12V/150Ah
4 500 to 700 kVA AX1014019 2 850 Amps 2 x 12V/180Ah
5 750 to 1500 kVA AX1012845 2 1650 Amps 4 x 12V/180Ah
6 1800 to 2250 kVA AX1012844 4 1100 Amps 8 x 12V/180Ah
7 2750 to 3750 kVA AX1012845 4 1650 Amps 8 x 12V/200Ah

 

Pulse Value Plus

Unlock the potential of your genset with Pulse Value Plus, equipped with Radial Grid Technology for quick cranking. Benefit from our superior Ca-Ca Technology, ensuring a low top-up frequency, high cranking power (CCA), and extended battery life. With features like Charge Eye and BIC Vent technology, maintenance becomes effortless. The battery's extended pole design ensures better connections and prevents pole damages, while the rugged construction design guarantees unparalleled durability.

Sr No. Genset kVA Rating Battery Part No. No. of Batteries CCA @-18 C / Battery Other Equivalent Battery Rating
1 30 to 140 kVA AX1014429 1 800 Amps 12V/100AH/110Ah
2 160 to 400 kVA AX1014429 2 800 Amps 2 x 12V/100AH/110Ah

 

Download Genset Battery Catalog

 


Connect with us: