Permalube™ RPL Heavy-Duty Commercial Vehicle Driveline Series | Cummins Inc.

Permalube™ RPL Heavy-Duty Driveline Series

Product Availability

North America, Latin America

Applications

Defense
CDBS Bus and Coach
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Heavy Haul
CDBS Material Handling
CDBS Mobile Cranes
CDBS Rail Car
CDBS Truck
permalube heavy-duty driveline

The Permalube RPL Series driveline was first in the North American heavy-duty commercial vehicle industry to be permanently lubricated and sealed for life to reduce maintenance and save money for cost conscience fleets. Advantages include reduced operating and maintenance costs, industry-leading warranties, easy serviceability and extended U-joint life, particularly on gear-fast/run-slow drivetrains and higher torque applications. Designed to accommodate linehaul, heavy service and downspeeding, these drivelines fit a wide range of applications and torque handling requirements.

Features & Benefits

  • Up to 28lb. weight reduction compared to RPL35 design for an improved serviceability experience while maintaining performance (RPL35+ only)
  • Extended U-joint and E-coated steel guard protects against contaminants and damage
  • Four-bolt design for easy installation and service
  • Secure flange connections accommodate high torques associated with heavy service and downspeed applications (RPL35/35SD only)
  • Self-aligning center bearing
  • Triple lip seals offer ultimate protection against contaminants for extended U-joint life
  • Nylon thrust washers eliminate metal-to-metal contact to prevent wear and extend U-joint life

Videos:

Model Tubing Size (inches) Tubing I.D (inches) Swing Diameter (inches) Driveline Rating (lb.-ft.) Driveline Rating (n-m)
RPL20 4.095x0.18 3.735 7.80 12,000 16,270
RPL25 4.59x0.18 4.23 9.10 17,200 23,320
RPL25SD 4.69x0.23 4.23 9.10 18,500 25,083
RPL35/RPL35+ (High-Torque Rated) 4.69x0.23 4.23 8.11 21,500 29,150
RPL35SD (High-Torque Rated) 5.204x0.236 4.732 8.11 25,820 35,000


To access our complete brochure library, click here.