6BT for Q-Range

Frequency

50 Hz
Rated for kW kVA
Prime 80 - 124 100 - 155
Standby 88 - 136 110 - 170

Certification

CE, UKCA

Product Availability

Europe

Applications

Agriculture
Commercial Industrial Generators
Construction
Healthcare
Prime Power
Small Business Standby
Standby Power
duoro phase 4 enclosed generator

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power applications.

 

What makes the 6BT generator sets so special?

The robust 6BT range of generators sets is designed to meet your regional requirements, combining Cummins proven experience producing high-quality engines with Q Range generator sets optimized footprint. The 6BT range of generators sets incorporates the latest customer feedbacks received, to balance performance, increment reliability and ensure flexibility. 

Cummins has designed, engineered and manufactured the new Cummins 6BT range, ready for anything. Built in Europe, under European specifications, to fully support your customers’ power needs.

 

Powerful Support Too

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the 6BT range it is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

Features

  • Engine - Rugged 4 cycle industrial diesel 6B5.9 series delivers reliable power and fast response to load changes.
  • Alternator - Stamford UC series Class H with low reactance 2/3 pitch windings.
  • Controller - PS0600: simple operator interface with manual and remote start/stop control and shutdown fault indication.
  • Open and Enclosed - Versions available
  • Performance (LAT) - up to 50ºC ambient temperature working operation without power derate for enclosed version. *100% PRP. Consult for additional cooling data.
  • Fuel tank - 400 l with spillage catchment guaranteeing at least 13h autonomy at 75% PRP
  • Emissions Compliance - Unregulated
  • Smaller and lighter - Improved power to weight ratio with excellent efficiency
  • Lifting and logistics - Optimized handling and storage needs
  • Sound attenuated - Quiet in operation and fully CE and UKCA compliant. The enclosure ensures a safe environment for users once installed.
  • Paint - Enhanced APNR painting system
  • Optimized subsystems - Very simple to operate and use
  • Battery - Lead acid, sealed, flooded/SLI technology battery
  • Battery Charger - Included as standard equipment to ensure engine is always ready to start
  • Coolant heater - Included as standard equipment on enclosed versions to ensure engine start during low ambient temperatures (optional on open versions)
  • Easy to maintain - Easy service. Get it back in service faster, reducing downtime to a minimum
  • Cummins reliability - Performance you can depend on even at high altitudes and extreme temperatures. Extended coverage is available on the comprehensive worldwide warranty.
Specifications
Bore 102mm
Stroke 120mm
Displacement 5.9 liter
Cylinder Block Alloy cast iron, in-line, 6-cylinder
Starting Voltage 12 VDC
Fuel system Bosch mechanical
Standard cooling system 50ºC ambient radiator
Alternator Stamford UC series, brushless, 4 pole, single bearing, revolving field
Controller PS0600, microprocessor-based, provides enhanced reliability and performance
Battery capacity 140Ah
Fuel tank 400l
Guaranteed sound power level Lw(A) (Enclosed) 97 dB(A)

 



To access our complete brochure library, click here.

Frequency (Hz)

50

Fuel Type

Diesel

Prime

80 kW

100 kVA

Standby

88 kW

110 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

124 kW

155 kVA

Standby

136 kW

170 kVA