Generator models | C1000N6C | Cummins Inc.

C1000N6C

Frequency

60 Hz

Rating

1000 - 2000 kW/kVA

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
QSK60 Gas Generator Model

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60G PH4 - Lean Burn Gas

Rating

Continuous

Product Type

60Hz Lean Burn Gas

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Continuous

1000 kW

1250 kVA

Contact Sales or find a Location