Generator models | C1100D5 | Cummins Inc.

C1100D5

Frequency

50 Hz
Rated for kW kVA
Prime 800 1000
Standby 888 1132
Data Center Continuous 800 1000

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QST30-G4 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

800 kW

1000 kVA

Standby

888 kW

1132 kVA

Data Center Continuous

800 kW

1000 kVA

Contact Sales or find a Location