Generator models | C110D6B | Cummins Inc.

C110D6B

Frequency

60 Hz
Rated for kW kVA
Prime 102 128
Standby 112 140

Product Availability

Latin America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BT5.9-G6 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

102 kW

128 kVA

Standby

112 kW

140 kVA

Contact Sales or find a Location