Generator models | C135D6 | Cummins Inc.

C135D6

Frequency

60 Hz
Rated for kW kVA
Prime 123 153
Standby 135 169
Continuous 77 96

Product Availability

Africa Middle East, Asia Pacific, India, Latin America
6bta5.9 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTAA5.9-G6 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

123 kW

153 kVA

Standby

135 kW

169 kVA

Continuous

77 kW

96 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Standby

145 kW

181 kVA

Contact Sales or find a Location